System springs / MISUMI / SWF (SWF10-20)

System springs / MISUMI / SWF SWF10-20

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: SWF10-20

Brand: MISUMI

Price: 1.11

Delivery time: Same day


Technical Data:

Maximum load: 98 N

Outer diameter (D): 10 mm

L Dimension (L): 20 mm

Coating Removal: Coated


  • Order quantities extended (D-JIT)
  • FL500
  • OD100

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SWF10-20

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
SWF10-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaximum load
(N)
Outer diameter (D)
(mm)
L Dimension (L)
(mm)
Coating Removal

1.11 €

1 Same day

Stock

10981020Coated

Loading...

  1. 1

Basic information

Material SWOSC-V Equivalent(Oil-tempered wire) Allowable deflection ratio(%) 50

This page is System springs / MISUMI / SWF, part number SWF10-20.
You can find the detail information about specifications and dimensions on part number SWF10-20.

Variation of this product

Part Number
NT-SWF10-25
NT-SWF10-30
NT-SWF10-35
SWF10-25
SWF10-30
SWF10-35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaximum load
(N)
Outer diameter (D)
(mm)
L Dimension (L)
(mm)
Coating Removal

6.68 €

1 Available 9 Days 10981025No coating

6.68 €

1 Available 9 Days 10981030No coating

6.68 €

1 Available 9 Days 10981035No coating

1.05 €

1 Same day

Stock

10981025Coated

1.18 €

1 Same day

Stock

10981030Coated

1.24 €

1 5 Days 10981035Coated

Tech Support