Manufacturer part number: BOX-STWS5
Brand: MISUMI
Price: 169.54 €
Delivery time: 5 Days
Nominal: 5
Material: Stainless Steel
Shaft or Hole Used d1 (Reference): 5 mm
Applicable Shaft or Hole d2 (Ref.): 4.7 mm
Shaft / Shaft Bore / Groove Nominal (Reference): 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BOX-STWS5
Type | Material | Hardness |
BOX-STWN | Spring Steel | 44~53HRC |
BOX-STWS | EN 1.4301 (CSP) Equiv. | 36~44HRC |
Part Number |
BOX-STWN10 BOX-NETWS3 |
Part Number | Unit Price 1 ~ 10 Box(es) | Pcs./ Box | ||
Type | No. | Price per PC. | 1 Box | |
BOX-STWN | 3 | 2,000 pcs./box | ||
4 | ||||
5 | ||||
6 | ||||
8 | ||||
10 | 1,000 pcs./box | |||
12 | ||||
15 | 500 pcs./box | |||
20 | ||||
25 |
Part Number | Unit Price 1 ~ 10 Box(es) | Pcs./ Box | ||
Type | No. | Price per PC. | 1 Box | |
BOX-STWS (Stainless Steel) | 4 | 2,000 pcs./box | ||
5 | ||||
6 | ||||
8 | ||||
10 | 1,000 pcs./box | |||
12 | ||||
15 | 500 pcs./box | |||
20 | ||||
25 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
BOX-STWS5 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Nominal | Material | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Ref.) (mm) | Shaft / Shaft Bore / Groove Nominal (Reference) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
169.54 € | 2,000 Pieces Per Package | 1 pack | 5 Days | 10 | 5 | Stainless Steel | 5 | 4.7 | 5 |
Loading...
Type | Retained with Outer Ring | Shape | Standard (C-Ring) | Sales Unit | Box, Pkg. |
---|---|---|---|---|---|
Retaining Ring Type | Retained with Outer Ring | Mounting Method Type | Standard | Product Type | Retaining Ring |
This page is Retaining Rings / C Type / External (Box), part number BOX-STWS5.
You can find the detail information about specifications and dimensions on part number BOX-STWS5.
Configure
Basic Attributes
Type
Nominal
Material
Shaft or Hole Used d1 (Reference)(mm)
Applicable Shaft or Hole d2 (Ref.)(mm)
Shaft / Shaft Bore / Groove Nominal (Reference)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BOX-STWN15 |
BOX-STWN20 |
BOX-STWN25 |
BOX-STWN3 |
BOX-STWS6 |
BOX-STWS8 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal | Material | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Ref.) (mm) | Shaft / Shaft Bore / Groove Nominal (Reference) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
44.92 € | 500 Pieces Per Package | 1 pack | 5 Days | 10 | 15 | Steel | 15 | 14.3 | 15 | ||
54.40 € | 500 Pieces Per Package | 1 pack | 5 Days | 10 | 20 | Steel | 20 | 19 | 20 | ||
63.26 € | 500 Pieces Per Package | 1 pack | 5 Days | 10 | 25 | Steel | 25 | 23.9 | 25 | ||
60.73 € | 2,000 Pieces Per Package | 1 pack | 5 Days | 10 | 3 | Steel | 3 | 2.85 | 3 | ||
179.67 € | 2,000 Pieces Per Package | 1 pack | 5 Days | 10 | 6 | Stainless Steel | 6 | 5.7 | 6 | ||
207.49 € | 2,000 Pieces Per Package | 1 pack | 5 Days | 10 | 8 | Stainless Steel | 8 | 7.4 | 8 |