Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | - | Nominal |
TCRH4 | - | 1 |
Part Number | Applicable Tube I.D. (mm) | L | B | C | d | H Wrench Flats | Mass (g) | Unit Price | Volume Discount Rate | |
Type | Applicable Tube O.D. (mm) | 1 ~ 9 pc(s). | 10~20 | |||||||
TCRT | 4 | 2.5 | 22 | 13.5 | 3.5 | 1.3 | 10 | 30 | ||
6 | 4 | 20 | 14 | 4.5 | 2.7 | 12 | 33 | |||
8 | 6 | 21 | 16 | 5.5 | 4.7 | 14 | 44 | |||
10 | 7.5 | 25 | 19 | 5.5 | 6 | 17 | 74 |
3D preview is not available, because the part number has not yet been determined.
Loading...
Applicable Fluid | Air, Water, Oil |
Operating Temperature Range* | Air : -20 ~ 60°C Water: 0 ~ 60°C Oil: -20 ~ 60°C |
Max. Operating Pressure | It applies to Maximum Operating Pressure of tubes. |
Operating Vacuum Level | -100kPa |
Shape | Union Tees |
---|