Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Surface Treatment | |
Right and Left-Hand Thread | Precision Right and Left-Hand Thread | ||
MTSWW | MTSYW | EN 1.1191 Equiv. | - |
MTSBWW | MTSBYW | Black Oxide | |
RMTSWW | - | LTBC Plating |
Part Number | - | L | - | F | - | V | - | S | - | Q | - | X |
MTSWW20 | - | 583 | - | F20 | - | V15 | - | S30 | - | Q15 | - | X100 |
Part Number | 1mm Increment | V / Q Selection | Right and Left-Hand Thread / Precision Right and Left-Hand Thread | D | Pitch P | |||||||
Type | D | L | F, S | X 1mm Increment | ||||||||
(Right and Left-Hand Thread) MTSWW MTSBWW RMTSWW D≤32,L≤1000 (Precision Right and Left-Hand Thread) MTSYW MTSBYW | 10 | 80~1000 | 2≤F≤Vx7 2≤S≤Qx7 When V and Q are 6 ~ 9, 2≤F≤Vx5 2≤S≤Qx5 | 6 | 7 | When D=10 ~ 14 50≤X≤460<485>-F (Y)=L-80<30>-F-S-X (Y)≤500-S-40<15> When D=16 ~ 50 50≤X≤560<585>-F (Y)=L-80<30>-F-S-X (Y)≤600-S-40<15> Dimensions in < > are for Precision Right and Left-Hand Thread. | 10 | 2 | ||||
12 | 6 | 7 | 8 | 9 | 12 | 2 | ||||||
14 | 8 | 9 | 10 | 14 | 3 | |||||||
16 | 100~1200 | 9 | 10 | 12 | 16 | 3 | ||||||
18 | 150~1200 | 9 | 10 | 12 | 18 | 4 | ||||||
20 | 10 | 12 | 14 | 15 | 20 | 4 | ||||||
22 | 10 | 12 | 14 | 15 | 22 | 5 | ||||||
25 | 12 | 14 | 15 | 16 | 17 | 25 | 5 | |||||
28 | 14 | 15 | 16 | 17 | 20 | 28 | 5 | |||||
32 | 200~1200 | 14 | 15 | 16 | 17 | 20 | 25 | 32 | 6 | |||
36 | 17 | 20 | 25 | 36 | 6 | |||||||
40 | 20 | 25 | 30 | 40 | 6 | |||||||
50 | 25 | 30 | 35 | 40 | 50 | 8 |
3D preview is not available, because the part number has not yet been determined.
Part Number | Minimum order quantity | Volume Discount | RoHS | Surface Treatment | Thread Nominal D (φ) | Pitch (mm) | Shaft Overall Length L (mm) | Incomplete Thread Section Tolerance | Type of axis | F (mm) | Q (mm) | S (mm) | V (mm) | X (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 7 Days | 10 | Not Provided | 10 | 2 | 80 ~ 1000 | Not Provided | Rolled | 2 ~ 49 | 6 ~ 7 | 2 ~ 49 | 6 ~ 7 | 50 ~ 560 | ||
1 | 7 Days | 10 | Not Provided | 12 | 2 | 80 ~ 1000 | Not Provided | Rolled | 2 ~ 63 | 6 ~ 9 | 2 ~ 63 | 6 ~ 9 | 50 ~ 560 | ||
1 | 7 Days | 10 | Not Provided | 14 | 3 | 80 ~ 1000 | Not Provided | Rolled | 2 ~ 70 | 8 ~ 10 | 2 ~ 70 | 8 ~ 10 | 50 ~ 560 | ||
1 | 7 Days | 10 | Not Provided | 16 | 3 | 100 ~ 1200 | Not Provided | Rolled | 2 ~ 84 | 9 ~ 12 | 2 ~ 84 | 9 ~ 12 | 50 ~ 560 | ||
1 | 7 Days | 10 | Not Provided | 18 | 4 | 150 ~ 1200 | Not Provided | Rolled | 2 ~ 84 | 9 ~ 12 | 2 ~ 84 | 9 ~ 12 | 50 ~ 560 | ||
1 | 7 Days | 10 | Not Provided | 20 | 4 | 150 ~ 1200 | Not Provided | Rolled | 2 ~ 105 | 10 ~ 15 | 2 ~ 105 | 10 ~ 15 | 50 ~ 560 | ||
1 | 7 Days | 10 | Not Provided | 22 | 5 | 150 ~ 1200 | Not Provided | Rolled | 2 ~ 105 | 10 ~ 15 | 2 ~ 105 | 10 ~ 15 | 50 ~ 560 | ||
1 | 7 Days | 10 | Not Provided | 25 | 5 | 150 ~ 1200 | Not Provided | Rolled | 2 ~ 119 | 12 ~ 17 | 2 ~ 124 | 12 ~ 17 | 50 ~ 560 | ||
1 | 7 Days | 10 | Not Provided | 28 | 5 | 150 ~ 1200 | Not Provided | Rolled | 2 ~ 140 | 14 ~ 20 | 2 ~ 140 | 14 ~ 20 | 50 ~ 560 | ||
1 | 7 Days | 10 | Not Provided | 32 | 6 | 200 ~ 1200 | Not Provided | Rolled | 2 ~ 175 | 14 ~ 25 | 2 ~ 175 | 14 ~ 25 | 50 ~ 560 | ||
1 | 7 Days | 10 | Not Provided | 36 | 6 | 200 ~ 1200 | Not Provided | Rolled | 2 ~ 175 | 17 ~ 25 | 2 ~ 175 | 17 ~ 25 | 50 ~ 560 | ||
1 | 7 Days | 10 | Not Provided | 40 | 6 | 200 ~ 1200 | Not Provided | Rolled | 2 ~ 210 | 20 ~ 30 | 2 ~ 210 | 20 ~ 30 | 50 ~ 560 | ||
1 | 7 Days | 10 | Not Provided | 50 | 8 | 200 ~ 1200 | Not Provided | Rolled | 2 ~ 280 | 25 ~ 40 | 2 ~ 280 | 25 ~ 40 | 50 ~ 560 | ||
1 | 7 Days | 10 | Not Provided | 14 | 3 | 80 ~ 1000 | Provided (h7) | Milled | 2 ~ 70 | 8 ~ 10 | 2 ~ 70 | 8 ~ 10 | 50 ~ 483 | ||
1 | 7 Days | 10 | Not Provided | 16 | 3 | 100 ~ 1200 | Provided (h7) | Milled | 2 ~ 84 | 9 ~ 12 | 2 ~ 84 | 9 ~ 12 | 50 ~ 583 | ||
1 | 7 Days | 10 | Not Provided | 20 | 4 | 150 ~ 1200 | Provided (h7) | Milled | 2 ~ 105 | 10 ~ 15 | 2 ~ 105 | 10 ~ 15 | 50 ~ 583 | ||
1 | 7 Days | 10 | Not Provided | 25 | 5 | 150 ~ 1200 | Provided (h7) | Milled | 2 ~ 119 | 12 ~ 17 | 2 ~ 124 | 12 ~ 17 | 50 ~ 583 | ||
1 | 7 Days | 10 | Not Provided | 28 | 5 | 150 ~ 1200 | Provided (h7) | Milled | 2 ~ 140 | 14 ~ 20 | 2 ~ 140 | 14 ~ 20 | 50 ~ 583 | ||
1 | 7 Days | 10 | Not Provided | 32 | 6 | 200 ~ 1200 | Provided (h7) | Milled | 2 ~ 175 | 14 ~ 25 | 2 ~ 175 | 14 ~ 25 | 50 ~ 583 |
Loading...
Axis shape | Both Ends Stepped Type | Type | Lead Screw Shafts | Screw Turn Direction | Right and Left-hand Screw |
---|---|---|---|---|---|
Material | EN 1.1191 Equiv. |
Configure
Basic Attributes
Thread Nominal D(φ)
Pitch(mm)
Shaft Overall Length L(mm)
Incomplete Thread Section Tolerance
F(mm)
Q(mm)
S(mm)
V(mm)
X(mm)
Type
Surface Treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes