● A dedicated tool that is used when inserting wires with crimped contacts into a connector. The wiring will not break when pressed on, allowing for easy operation.
● A dedicated tool that is used when extracting already inserted contacts.
· Once extracted, the contact cannot be re-used.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Model | Content | Weight (g) |
0999-000-0319 | E Contact Extraction Tool | 36.5 |
0999-000-0012 | D Contact Extraction Tool | 37.0 |
0999-000-0059 | E / D Contact Dual Use Insertion Tool | 19.3 |
Part Number
|
---|
0999-000-0012 |
0999-000-0059 |
0999-000-0319 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable Type | Product Classification | |
---|---|---|---|---|---|---|---|
152.10 € | 1 | 5 Days | 10 | D Contact | Extraction Tool | ||
39.38 € | 1 | Available | 5 Days | 10 | E / D Contact Shared | Insertion Tool | |
94.00 € | 1 | Available | 5 Days | 10 | E Contact | Extraction Tool |
Loading...