Manufacturer part number: AS1104
Brand: NTN
Price: 1.98 €
Delivery time: Same day
Raceway Ring Shape: Needle Roller
Outer Ring: No Outer Ring
I.D. d: 20 mm
O.D. D: 35 mm
Width B: 1 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AS1104
Part Number
|
---|
AS1104 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Raceway Ring Shape | Outer Ring | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Precision (JIS) | Number of Raceway Ring Rows | Size Standards | Outer Ring Type | Retainer Type | Basic Load Rating, Dynamic Rating (N) | Number Of Rotations (1/min) | Series | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.98 € | 1 | Available |
Same day
Stock | - | Needle Roller | No Outer Ring | 20 | 35 | 1 | - | Single Row | Metric System | - | - | 13200 | 2100 | Iron plate punching type bearing ring |
Loading...
Load Direction | Thrust | Inner/Outer Ring Material | Steel | Specifications/Environment | Standard |
---|---|---|---|---|---|
Rolling Element Material | Steel |
This page is Axial needle roller bearing cages / Axial cylindrical roller bearings / Axial bearing washers, part number AS1104.
You can find the detail information about specifications and dimensions on part number AS1104.
Configure
Stock
Basic Attributes
Precision (JIS)
Outer Ring Type
Retainer Type
Type
Raceway Ring Shape
Outer Ring
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Number of Raceway Ring Rows
Size Standards
Number Of Rotations(1/min)
Series
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AS1101 |
AS1102 |
AS1103 |
AS1105 |
AS1106 |
AS1107 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Raceway Ring Shape | Outer Ring | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Precision (JIS) | Number of Raceway Ring Rows | Size Standards | Outer Ring Type | Retainer Type | Basic Load Rating, Dynamic Rating (N) | Number Of Rotations (1/min) | Series |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.74 € | 1 | Available |
Same day
Stock | - | Needle Roller | No Outer Ring | 12 | 26 | 1 | - | Single Row | Metric System | - | - | 9850 | 3300 | Iron plate punching type bearing ring | |
1.97 € | 1 | Available |
Same day
Stock | - | Needle Roller | No Outer Ring | 15 | 28 | 1 | - | Single Row | Metric System | - | - | 11300 | 2800 | Iron plate punching type bearing ring | |
1.97 € | 1 | Available |
Same day
Stock | - | Needle Roller | No Outer Ring | 17 | 30 | 1 | - | Single Row | Metric System | - | - | 11900 | 2500 | Iron plate punching type bearing ring | |
2.06 € | 1 | Available |
Same day
Stock | - | Needle Roller | No Outer Ring | 25 | 42 | 1 | - | Single Row | Metric System | - | - | 14600 | 1800 | Iron plate punching type bearing ring | |
2.39 € | 1 | Available |
Same day
Stock | - | Needle Roller | No Outer Ring | 30 | 47 | 1 | - | Single Row | Metric System | - | - | 16300 | 1500 | Iron plate punching type bearing ring | |
3.28 € | 1 | Available |
Same day
Stock | - | Needle Roller | No Outer Ring | 35 | 52 | 1 | - | Single Row | Metric System | - | - | 17800 | 1400 | Iron plate punching type bearing ring |