Engineering Plastic Leveling Pad (LSA40, LSAR40) (LSAR40S12B)

Engineering Plastic Leveling Pad (LSA40, LSAR40) LSAR40S12B
  • Volume Discount

Product Details:

Manufacturer part number: LSAR40S12B

Brand: IMAO CORPORATION

Price: 12.23

Delivery time: 8 Days


Technical Data:

Adjusting Bolt Shape Type: With Bottom Rubber

Thread Material: Steel

Thread Surface Treatment: [Zinc Plating] Zinc Plating

Bottom Rubber Material: Nitrile Rubber

Thread Length L1: 68 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LSAR40S12B

Part Number
LSAR40S12B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAdjusting Bolt Shape Type Thread Material Thread Surface Treatment Bottom Rubber Material Thread Length L1
(mm)
Thread Nominal M
(mm)
Properties Full height
(mm)

12.23 €

1 8 Days 10With Bottom RubberSteel[Zinc Plating] Zinc PlatingNitrile Rubber6812Standard93

Loading...

  1. 1

Basic information

Type Adjusting Bolt Shape Swivel Angle θ(deg) 30 Height Adjusting Handle NA
Body Material Polyamide Main Body Surface Treatment NA Width W(mm) 40
Allowable Load(kN) 10 Main Body Height h(mm) 17 Swivel Mechanism Available

Tech Support