Manufacturer part number: 00002501-M6X20-SUS
Brand: MARUEMU WORKS
Price: 42.41 €
Delivery time: 7 Days
Screw Nominal (M): 6
Length L or l (mm): 20
Pitch: 1 mm
The Details of Washer: JIS Flat W
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
00002501-M6X20-SUS
Part Number
|
---|
00002501-M6X20-SUS |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L or l (mm) | Pitch (mm) | The Details of Washer | |
---|---|---|---|---|---|---|---|---|---|---|
42.41 € | 200 Pieces Per Package | 1 pack | Available | 7 Days | 10 | 6 | 20 | 1 | JIS Flat W |
Loading...
Detailed Shape | Standard | Material | Stainless Steel | Surface Treatment | NA |
---|---|---|---|---|---|
Mounting Hole Shape | NA | Tip Shape | Flat End | Additional Shape | Washer Included |
Thread Type | Metric Coarse | Basic Shape | Hexagon | Application | Standard |
This page is Washer Integrated Hex Bolt, part number 00002501-M6X20-SUS.
You can find the detail information about specifications and dimensions on part number 00002501-M6X20-SUS.
Configure
Basic Attributes
Type
Screw Nominal (M)
Length L or l (mm)
Pitch(mm)
The Details of Washer
Filter by standard shipping days
Optional Attributes
Part Number |
---|
00002501-M12X35-SUS |
00002501-M12X40-SUS |
00002501-M12X45-SUS |
00002501-M8X16-SUS |
00002501-M8X18-SUS |
00002501-M8X20-SUS |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Length L or l (mm) | Pitch (mm) | The Details of Washer |
---|---|---|---|---|---|---|---|---|---|---|
78.03 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 10 | 12 | 35 | 1.75 | JIS Flat W | |
41.01 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 10 | 12 | 40 | 1.75 | JIS Flat W | |
43.43 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 10 | 12 | 45 | 1.75 | JIS Flat W | |
78.94 € | 200 Pieces Per Package | 1 pack | Available | 7 Days | 10 | 8 | 16 | 1.25 | JIS Flat W | |
83.85 € | 200 Pieces Per Package | 1 pack | Available | 7 Days | 10 | 8 | 18 | 1.25 | JIS Flat W | |
42.34 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 10 | 8 | 20 | 1.25 | JIS Flat W |