Universal Joint Coupling - Clamping Long Type (SCJB-15C-3X3)

Universal Joint Coupling - Clamping Long Type SCJB-15C-3X3
  • Promotional pricing ends 31/12/2024

Product Details:

Manufacturer part number: SCJB-15C-3X3

Brand: SUNGIL

Price: 36.73

Delivery time: 11 Days


Technical Data:

Allowable Torque Range: 0.05 to 1.00 N•m

Shaft Bore Dia. (machined) D1: 3 Ø

Shaft Bore Dia. (machined) D2: 3 Ø

Outer Diameter: 15 Ø

Overall Length: 24.2 mm


(i)Remark

  • *There are some errors in the content of the catalog. Information about the specifications can be found in the respective product information.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SCJB-15C-3X3

Part Number
SCJB-15C-3X3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Diameter
(Ø)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

36.73 €

1 11 Days 100.05 to 1.00331524.210,001 to 78,0000.25180000.33.5X10-7No Keyway------

Loading...

  1. 1

Basic information

Type Standard Type Feature High torsional rigidity / High durability / Small / Heat Resistant Body Material Aluminum
Application Servo Motor Allowable Lateral Misalignment Range(mm) 0.21 to 0.40 Allowable Angular Misalignment(deg) 7
Operating Temperature Range(°C) -50::200 Allowable Axial Clearance (±)(mm) 0

This page is Universal Joint Coupling - Clamping Long Type, part number SCJB-15C-3X3.
You can find the detail information about specifications and dimensions on part number SCJB-15C-3X3.

Variation of this product

Part Number
SCJB-15C-3X4
SCJB-15C-3X5
SCJB-15C-3X5K2
SCJB-15C-3X6
SCJB-15C-3X6.35
SCJB-15C-3X6.35K2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Diameter
(Ø)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

36.73 €

1 11 Days 100.05 to 1.00341524.210,001 to 78,0000.25180000.33.5X10-7No Keyway------

36.73 €

1 11 Days 100.05 to 1.00351524.210,001 to 78,0000.25180000.33.5X10-7No Keyway------

38.55 €

1 12 Days 100.05 to 1.00351524.210,001 to 78,0000.25180000.33.5X10-7One Side Key Way---K221

36.73 €

1 11 Days 100.05 to 1.00361524.210,001 to 78,0000.25180000.33.5X10-7No Keyway------

36.73 €

1 11 Days 100.05 to 1.0036.351524.210,001 to 78,0000.25180000.33.5X10-7No Keyway------

38.55 €

1 12 Days 100.05 to 1.0036.351524.210,001 to 78,0000.25180000.33.5X10-7One Side Key Way---K221

Tech Support