Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RSHEY20-TV-VA-HLA |
RSHEY25-TV-VA-HLA |
RSHEY30-TV-VA-HLA |
RSHEY35-TV-VA-HLA |
RSHEY40-TV-VA-HLA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner diameter (mm) | Width (mm) | Height (mm) | Length (mm) | Distance shaft axis (mm) | Width (base) (mm) | Housing | Bearing designation | Distance fixing bore (mm) | End cap | Open protecting cap | Distance raceway (mm) | Thread fixing bore | Weight per Unit (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.55 € | 1 | 17 Days | 20 | 31 | 66 | 72.8 | 33.3 | 34.5 | GEH-SHE04-TV | GYE20-KRR-B-FA107-VA | 50.8 | KASK04-S-G | KASK04-S-R-NBR | 18.3 | M8 | 0.272 | ||
128.06 € | 1 | Available | 5 Days | 25 | 34.1 | 73.5 | 76.2 | 36.5 | 39.5 | GEH-SHE05-TV | GYE25-KRR-B-FA107-VA | 50.8 | KASK05-S-G | KASK05-S-R-NBR | 19.8 | M10 | 0.344 | |
130.78 € | 1 | 17 Days | 30 | 38.1 | 84 | 101 | 42.9 | 42.5 | GEH-SHE06-TV | GYE30-KRR-B-FA107-VA | 76.2 | KASK06-S-G | KASK06-S-R-NBR | 22.2 | M10 | 0.55 | ||
179.18 € | 1 | Available | 5 Days | 35 | 42.9 | 95 | 110 | 47.6 | 47.5 | GEH-SHE07-TV | GYE35-KRR-B-FA107-VA | 82.6 | KASK07-S-G | KASK07-S-R-NBR | 25.4 | M10 | 0.79 | |
180.45 € | 1 | 17 Days | 40 | 49.2 | 100.5 | 120 | 49.2 | 48 | GEH-SHE08-TV | GYE40-KRR-B-FA107-VA | 88.9 | KASK08-S-G | KASK08-S-R-NBR | 30.2 | M12 | 0.929 |
Loading...
Connection thread lubrication | 1/4 - 28 UNF |
---|
Configure
Basic Attributes
Inner diameter(mm)
Width(mm)
Height(mm)
Length(mm)
Distance shaft axis(mm)
Width (base)(mm)
Housing
Bearing designation
Distance fixing bore(mm)
End cap
Open protecting cap
Distance raceway(mm)
Thread fixing bore
Weight per Unit(kg)
Type
Filter by standard shipping days
Optional Attributes