Push-in fitting, self-sealing, QSK Series

Push-in fitting, self-sealing, QSK Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QSK-1/2-12
QSK-1/4-6
QSK-1/4-8
QSK-1/4-10
QSK-1/8-4
QSK-1/8-6
QSK-1/8-8
QSK-3/8-8
QSK-3/8-10
QSK-3/8-12
QSK-M5-4
QSK-M5-6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Nominal tightening torque
(Nm)
Max. Tightening torque
(Nm)
Manufacturer part # Weight
(g)

8.86 €

1 4 Days 6.4External thread R1/2for pneumatic tubing outside diameter 12 mm-2815342865.5

5.29 €

1 3 Days 3External thread R1/4for pneumatic tubing outside diameter 6 mm-1215342121

5.88 €

1 3 Days 4.3External thread R1/4for pneumatic tubing outside diameter 8 mm-1215342322.5

7.34 €

1 3 Days 4.8External thread R1/4for pneumatic tubing outside diameter 10 mm-1215342532

5.12 €

1 3 Days 1.6External thread R1/8for pneumatic tubing outside diameter 4 mm-71534199.5

5.17 €

1 3 Days 3External thread R1/8for pneumatic tubing outside diameter 6 mm-71534209.5

5.75 €

1 3 Days 3.4External thread R1/8for pneumatic tubing outside diameter 8 mm-715342222.5

7.28 €

1 3 Days 4.5External thread R3/8for pneumatic tubing outside diameter 8 mm-2215342439

7.52 €

1 3 Days 5.6External thread R3/8for pneumatic tubing outside diameter 10 mm-2215342635

8.65 €

1 4 Days 6.1External thread R3/8for pneumatic tubing outside diameter 12 mm-2215342763.5

9.38 €

1 3 Days 1.4External thread M5for pneumatic tubing outside diameter 4 mm1.331.51532917.1

9.57 €

1 39 Days 1.7External thread M5for pneumatic tubing outside diameter 6 mm1.331.515329212

Loading...

  1. 1

Basic information

Housing material Brass, Nickel-plated Pack size 1 Size Standard
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 6 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 80 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60
Releasing ring color Blue Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support