Elbow fitting, LJK Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LJK-1/2
LJK-1/4
LJK-1/4-I/I
LJK-1/8
LJK-1/8-I/I
LJK-3/8
LJK-M5-I/I
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Suction cup mounting Vacuum connection Hollow bolt material Operating medium Manufacturer part # Weight
(g)

20.88 €

1 27 Days Die-cast zinc------Aluminum, Anodized-4948-

7.15 €

1 27 Days Die-cast zinc------Aluminum, Anodized-4946-

25.58 €

1 4 Days --0.958-1060G1/4G1/4-Compressed air as per ISO 8573-1:2010 [-:-:-]15178550

6.51 €

1 27 Days Die-cast zinc------Aluminum, Anodized-4945-

23.66 €

1 3 Days --0.958-1060G1/8G1/8-Compressed air as per ISO 8573-1:2010 [-:-:-]15178425

11.92 €

1 4 Days Die-cast zinc------Aluminum, Anodized-4947-

23.66 €

1 4 Days --0.958-1060M5M5-Compressed air as per ISO 8573-1:2010 [-:-:-]15178320

Loading...

  1. 1

Basic information

Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60

Tech Support