Air solenoid valve, MHP2 Series

Air solenoid valve, MHP2 Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MHP2-M1H-3/2G-M5
MHP2-M1H-3/2O-M5
MHP2-MS1H-3/2G-M5
MHP2-MS1H-3/2O-M5
MHP2-MS1H-5/2-M5
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection 1 Pneumatic connection 3 Pneumatic connection 4 Pneumatic connection 5 Pneumatic connection 11 Pneumatic connection 33 Max. switching frequency
(Hz)
Valve function Standard nominal flow rate
(l/min)
Flow direction Switching time off
(ms)
Switching time on
(ms)
Manufacturer part # Weight
(g)

66.12 €

1 4 Days Sub-baseSub-base----1303/2, closed, monostable100Reversible with restrictions3.5719612260

66.12 €

1 4 Days ----Sub-baseSub-base1303/2, open, monostable100Reversible with restrictions3.5719614260

90.65 €

1 4 Days Sub-baseSub-base----3303/2, closed, monostable100Reversible with restrictions21.719612360

90.65 €

1 4 Days ----Sub-baseSub-base3303/2, open, monostable100Reversible with restrictions21.719614360

120.11 €

1 4 Days Sub-baseSub-baseM5Sub-base--3005/2, monostable90Non-reversible1.71.952510570

Loading...

  1. 1

Basic information

Housing material Die-cast zinc, coated Seals material NBR, HNBR Material of screws Steel, galvanized
Pneumatic connection 2 M5 Pneumatic working port M5 Degree of protection IP65
Lap Underlap Width(mm) 10 Nominal width(mm) 2
Reset method Mechanical spring Operating voltage(V) 24 DC Min. Operating pressure(bar) -0.9
Max. Operating pressure(bar) 8 Min. Temperature of medium(°C) -5 Max. Temperature of medium(°C) 40
Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 40 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]
Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support