Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DADG-AK-F6-A2
Size | 100-320 | Mounting material | High-alloy stainless steel | Material of screws | High-alloy stainless steel |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -20 | Max. Ambient temperature(°C) | 80 | Corrosion resistance class (CRC) | 3 - High corrosion stress |
Manufacturer part # | 3179433 |
This page is Adapter kit, DADG Series, part number DADG-AK-F6-A2.
You can find the detail information about specifications and dimensions on part number DADG-AK-F6-A2.