Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
332330 BQ
I.D. d(mm) | 70.01 | O.D. D(mm) | 130 | Width B(mm) | 57.75 |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Arrangement | Standard version |
Cage | Sheet steel cage | Product range | Complete tapered roller bearing | Temperature range | -30 to +120 °C |
Weight(g) | 2645.0 |