Manufacturer part number: 0001210700000
Brand: INA
Price: 173.54 €
Delivery time: 5 Days
Internal Diameter: 70 mm
Outer Diameter: 100 mm
Width: 30 mm
Allowable Rotational Speed: 3900 1/min
Basic Load Rating, Dynamic Rating: 106000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0001210700000
Part Number
|
---|
0001210700000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Shoulder dimension d1 (mm) | r (min.) (mm) | Fatigue limit load Pu (kN) | Model series | Bore code | Shoulder dimension D1 (mm) | Ref. speed rpm | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
173.54 € | 1 | 5 Days | 70 | 100 | 30 | 3900 | 106000 | 185000 | 82.5 | 1 | 27 | SL0149.. | 14 | 87.4 | 2,330 | 0.769 | SL014914 |
Loading...
Number of Raceway Ring Rows | Double Row | Product type | Cylindrical roller bearing | Bore shape | Cylindrical |
---|---|---|---|---|---|
Marking cover / seal | None | Customs tariff — country of origin | DE | Bearing clearance identifier | CN |
Cage material | None | Ring nut | No | Customs tariff — weight unit | kg |
Customs tariff — weight per | 1 | Customs tariff — item number | 84825000 |
This page is INA double-row cylindrical roller bearings, full rollers, fixed bearing, part number 0001210700000.
You can find the detail information about specifications and dimensions on part number 0001210700000.
Configure
Basic Attributes
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Shoulder dimension d1(mm)
r (min.)(mm)
Fatigue limit load Pu(kN)
Model series
Bore code
Shoulder dimension D1(mm)
Ref. speed rpm
Customs tariff — weight
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0001213040000 |
0001214100000 |
0001218600000 |
0001220250000 |
0001650420000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Shoulder dimension d1 (mm) | r (min.) (mm) | Fatigue limit load Pu (kN) | Model series | Bore code | Shoulder dimension D1 (mm) | Ref. speed rpm | Customs tariff — weight | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
258.78 € | 1 | 5 Days | 90 | 125 | 35 | 3050 | 153000 | 290000 | 103 | 1.1 | 39 | SL0149.. | 18 | 110.7 | 1,870 | 1.312 | SL014918 | |||
367.51 € | 1 | 5 Days | 110 | 150 | 40 | 2500 | 198000 | 400000 | 125 | 1.1 | 50 | SL0149.. | 22 | 133.6 | 1,600 | 2.09 | SL014922 | |||
912.62 € | 1 | 5 Days | 160 | 220 | 60 | 1660 | 425000 | 880000 | 184.2 | 2 | 104 | SL0149.. | 32 | 200.3 | 1,080 | 6.694 | SL014932 | |||
1,325.03 € | 1 | 5 Days | 180 | 250 | 69 | 1480 | 570000 | 1200000 | 204.9 | 2 | 140 | SL0149.. | 36 | 224.1 | 920 | 10.312 | SL014936 | |||
2,065.14 € | 1 | 5 Days | 240 | 300 | 60 | 1170 | 510000 | 1260000 | 259.5 | 2 | 135 | SL0148.. | 48 | 276.7 | 730 | 10 | SL014848 |