Timing belts /Timing belts / H / CR (Neoprene) / glass fibre / CONTITECH

Timing belts /Timing belts / H / CR (Neoprene) / glass fibre / CONTITECH
[Specifications]
・Belt material: Rubber Belt
・Tension members: Glass cord
・Nominal width W (mm)(mm): 50.8
・Division(mm): 12.7

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

800 H 200

Part Number
800 H 200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

87.90 €

1 17 Days

Loading...

  1. 1

Basic information

Belt material Rubber Belt Nominal width W (mm)(mm) 50.8 Temperature range (Min)(°C) -25
Temperature range (Max)(°C) 80 Division(mm) 12.7 Tension members Glass cord
Customs tariff number 40103900 Weight(g) 1735

This page is Timing belts /Timing belts / H / CR (Neoprene) / glass fibre / CONTITECH , part number 800 H 200.
You can find the detail information about specifications and dimensions on part number 800 H 200.

Tech Support