Manufacturer part number: PU 25 AT5
Brand: MEGADYNE
Price: 45.40 €
Delivery time: 12 Days
Nominal width W (mm): 25 mm
Division: 5 mm
Weight: 94 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PU 25 AT5
Belt material | Polyurethane Belt | Temperature range (Min) | -25 | Temperature range (Max) | 80 |
---|---|---|---|---|---|
Tension members | HF-Cord | Customs tariff number | 40103900 |
This page is Timing belts / Megalinear / open / AT5 / PUR / HF (highly flexible) / MEGADYNE , part number PU 25 AT5.
You can find the detail information about specifications and dimensions on part number PU 25 AT5.
Part Number |
---|
12050000010030 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal width W (mm) (mm) | Division (mm) | Weight (g) |
---|---|---|---|---|---|---|---|
122.93 € | 1 | 12 Days | 100 | 10 | 702 |