Pull handles plastic with electronic switch function, Form B, with cable (K1527) (Part Numbers - CAD Download)

Pull handles plastic with electronic switch function, Form B, with cable (K1527)
· with push button

· with red or green LED

· Various connection possibilities

· Mounted: from the rear

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1527.21601
K1527.21602
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour

220.19 €

1 4 Days green

220.19 €

1 4 Days red

Loading...

  1. 1

Basic information

Main Body Material Polyamide Load capacity(N) 1000 Main colour black
Form B B(mm) 26 D=Fastening hole M6
H(mm) 66 H1(mm) 40 H2 max.(mm) 70
L=Length(mm) 182 L1(mm) 17 T(mm) 10

Tech Support