Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FZ5-805
Type | Sensor Controller | Output Method | PNP | Outer diameter dimension (W × H × D)(mm) | 260 × 308 × 83 |
---|---|---|---|---|---|
Power Supply Voltage | 20.4 VDC to 26.4 VDC | Model | Standard | Ambient Operating temperature(°C) | 0 to 45 |
Ambient Operating humidity(%) | 35 to 85% | Protective Structure | IP20 | Main Body material | ABS |
Display colour | Colour | Image read time(ms) | 16.7 | Controller Type | Liquid Crystal Display type |
Number of Cameras | 2 | Oscillation frequency(Hz) | 10 to 150 |
This page is Vision System, Sensor Controller, FZ5 Series, part number FZ5-805.
You can find the detail information about specifications and dimensions on part number FZ5-805.