Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GY1100-KRR-B
Bore diameter [d](mm) | 25.4 | Dynamic load rating (radial)(N) | 14900 | Outside diameter(mm) | 52 |
---|---|---|---|---|---|
Product size (width)(mm) | 34.1 | Radial load rating(N) | 7800 | Weight(g) | 180 |
This page is Radial Insert Ball Bearing GY..-KRR-B, 1100, part number GY1100-KRR-B.
You can find the detail information about specifications and dimensions on part number GY1100-KRR-B.