Radial Roller Bearing RNA..-XL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RNA4868-XL
RNA4872-XL
RNA4876-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Product size (width)
(mm)
Limiting speed of grease in rpm Ref. speed rpm Limiting speed in rpm Under Roller Diameter [F w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

2,701.72 €

1000 4 Days 42080760 1/min640 1/min1270 1/min370730000194000014

3,161.55 €

1000 4 Days 44080730 1/min600 1/min1210 1/min390740000202000014.58

3,822.68 €

1000 4 Days 480100680 1/min520 1/min1130 1/min4151130000290000030

Loading...

  1. 1

Tech Support