Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NA4908-2RSR-XL-C3
Bore diameter(mm) | 40 | Outside diameter(mm) | 62 | Limiting speed of grease in rpm | 5500 1/min |
---|---|---|---|---|---|
Width Inner Ring [B](mm) | 23 | Basic Dynamic Load Rating, Radial [C r](N) | 41000 | Basic static load rating, radial [C 0r](N) | 53000 |
Weight(kg) | 0.24 |
This page is Needle Roller Bearing NA49..-2RSR, Dimension Series 49, part number NA4908-2RSR-XL-C3.
You can find the detail information about specifications and dimensions on part number NA4908-2RSR-XL-C3.