Needle Roller Bearings RNA49, Dimension Series 49, to DIN 617/ISO 1206

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RNA4908-XL-H+41+33

Part Number
RNA4908-XL-H+41+33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.03 €

1000 4 Days

Loading...

  1. 1

Basic information

Outside diameter(mm) 62 Product size (width)(mm) 22 Limiting speed of grease in rpm 5500 1/min
Ref. speed rpm 5300 1/min Limiting speed in rpm 9200 1/min Under Roller Diameter [F w](mm) 48
Basic Dynamic Load Rating, Radial [C r](N) 48500 Basic static load rating, radial [C 0r](N) 67000 Weight(kg) 0.14

This page is Needle Roller Bearings RNA49, Dimension Series 49, to DIN 617/ISO 1206, part number RNA4908-XL-H+41+33.
You can find the detail information about specifications and dimensions on part number RNA4908-XL-H+41+33.

Tech Support