Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NATR8-PP-RR-A
Bore diameter(mm) | 8 | Outside diameter(mm) | 24 | Width Inner Ring [B](mm) | 15 |
---|---|---|---|---|---|
Speed on Permanent Grease Lubrication [n D G](1/min) | 7500 | Basic Dynamic Load Rating, Radial [C r w](N) | 5500 | Basic Static Load Rating, Radial [C 0r w](N) | 6700 |
Weight(kg) | 0.04 |
This page is Yoke Type Track Rollers NATR..-PP, with Axial Guidance, part number NATR8-PP-RR-A.
You can find the detail information about specifications and dimensions on part number NATR8-PP-RR-A.