Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1412.1014 |
K1412.1218 |
K1412.1622 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | D=Thread (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | L=Length (mm) | SW=key width (mm) | F (kN) | Tightening torque M1 (Nm) | Tightening torque M2 (Nm) | BN=Slot width | Weight (kg) | F1 (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.57 € | 1 | 4 Days | 22 | 13.6 | M10 | 31 | 24 | 14-19 | 40 | 5 | 7 | 18 | 9 | 14 | 0.0765 | 3.5 | ||
71.56 € | 1 | 4 Days | 28 | 17.4 | M12 | 39 | 30 | 18-24 | 49 | 6 | 10 | 32 | 15 | 18 | 0.1507 | 5 | ||
109.33 € | 1 | 4 Days | 35 | 21.5 | M16 | 50 | 37 | 22-30 | 63 | 8 | 16 | 75 | 35 | 22 | 0.3369 | 8 |
Loading...
Main material | Stainless steel | Surface finish body | hardened and nickel plated | Component material | Stainless steel |
---|---|---|---|---|---|
Surface finish component | hardened and nickel plated | Item | T-Slot Clamp | Version 2 | hardened |
RoHS | true |
Configure
Basic Attributes
B=Width(mm)
B1(mm)
D=Thread(mm)
H=Height(mm)
H1(mm)
H2(mm)
L=Length(mm)
SW=key width(mm)
F(kN)
Tightening torque M1(Nm)
Tightening torque M2(Nm)
BN=Slot width
Weight(kg)
F1(kN)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes