Telescopic slides, partial extension, loading up to 35 kg (K0537)

Telescopic slides, partial extension, loading up to 35 kg (K0537)
Material, surface finish:
Rails hot dip galvanised steel. Ball cages in plastic. Balls in C steel, hardened.
Note: For telescopic slides with partial extension, the stroke is less than the overall length. They are an inexpensive solution for guiding drawers or the like with low friction. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The value is 50-60% lower for horizontal mounting. The specified load-bearing capacities refer to the maximum value at 100,000 cycles. The telescopic slides can be extended on both sides.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0537.10473

Part Number
K0537.10473
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.19 €

1 4 Days

Loading...

  1. 1

Basic information

Main material steel A(mm) 416 A1(mm) 397
A2(mm) 433 Drawer depth from - to(mm) 473 - 780 L=Length(mm) 473
Component material steel C (Travel)(mm) 373 Loading per pair - horizontal(kg) 10

This page is Telescopic slides, partial extension, loading up to 35 kg (K0537), part number K0537.10473.
You can find the detail information about specifications and dimensions on part number K0537.10473.

Tech Support