Guide rails, plastic, for roller tracks, steel (10921-20)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10921-20-1030X2000
10921-20-1063X2000
10921-20-1130X2000
10921-20-1163X2000
10921-20-2030X2000
10921-20-2063X2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
Component colour ESD electrostatic discharging Weight (ERP)
(kg)

39.33 €

1 4 Days 3052BlackNo1.2000

41.95 €

1 4 Days 63.586BlackNo1.6000

94.39 €

1 4 Days 3052BlackYes1.2000

104.88 €

1 4 Days 63.586BlackYes1.6000

39.33 €

1 4 Days 3052GreyNo1.2000

41.95 €

1 4 Days 63.586GreyNo1.6000

Loading...

  1. 1

Basic information

Type Polyethylene Rails Main material Plastic Item Guide rail
L=Length(mm) 2000 RoHS Yes PL Edelstahl No

Tech Support