Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10048-088080X1000
Standard Extrusion Size(mm) | 80 | Extrusion Size | 80x80 | Extrusion Type | Square |
---|---|---|---|---|---|
L=Length(mm) | 1000 | H=Height(mm) | 80 | B=Width(mm) | 80 |
Version 2 | Type I | Item | Aluminium profile | Profile area(cm²) | 26.65 |
Iy(cm⁴) | 187.8 | Slot width(mm) | 8 | F1 max.(kN) | 5 |
Type | I | Ix(cm⁴) | 187.8 | Wx(cm³) | 46.93 |
Wy(cm³) | 46.93 | RoHS | Yes | Weight (ERP)(kg) | 7.5000 |
Approx. weight(kg/m) | 7.2 |
This page is Aluminium profiles 80x80 Type I (10048), part number 10048-088080X1000.
You can find the detail information about specifications and dimensions on part number 10048-088080X1000.