Înregistrați-vă
Confirmat
  • Length(m)
  • Nominal cross section conductor(mm2)
  • Number of Cores(Core)
  • Outer diameter approx.(mm)
  • Colour outer sheath
  • Material outer sheath
  • Protection conductor
  • Nominal voltage UO
  • Nominal voltage U
  • Operating temperature, fix
  • Operating temperature, flexible
  • Conductor category
  • Core identification
  • Core insulation
  • Flame retardant
  • Halogen free (acc. EN 50267-2-2)
  • Low smoke (acc. EN 61034-2)
  • Oil resistant (acc. EN 60811-2-1)
  • Screen
  • Est. zile de expediere
    • Toate
    • În 5 zile lucrătoare

ÖLFLEX® HEAT 125 MC (1024310/500)

Cod piesă:

1024310/500
Ștergeți
    • The product is currently not available.

    Cantitate:

    Lista codurilor de piese

    Număr de articole
    Cod piesă
    Comandă suspendată
    1024310/500
    Conexe

    Length

    (m)

    Nominal cross section conductor

    (mm2)

    Number of Cores

    (Core)

    Outer diameter approx.

    (mm)

    Colour outer sheath

    Material outer sheath

    Protection conductor

    Nominal voltage UO

    Nominal voltage U

    Operating temperature, fix

    Operating temperature, flexible

    Conductor category

    Core identification

    Core insulation

    Flame retardant

    Halogen free (acc. EN 50267-2-2)

    Low smoke (acc. EN 61034-2)

    Oil resistant (acc. EN 60811-2-1)

    Screen

    RoHS?Cantitate minimă per comandă
    500
    0,75
    5
    8,3
    Black
    Copolymer, cross-linked
    Included
    300
    500
    125
    120
    Class 5 = flexible
    Colour
    Copolymer, crosslinked
    In accordance with EN 60332324
    True
    True
    True
    False
    10
    1 bucăți
    Preț unitar (fără TVA)(preț unitar cu TVA incluse)
    Dată de expediere standard
    3,260.44 €
    ( 3,879.92 € )
    5 zile lucrătoare

    Informații detaliate

    Informații de bază

    Benefits
    · For the protection of people and property
    · Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website
    · Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire
    · DNV approval for maritime use
    · Suitable for voltage class 300/500 V
    · Electron beam cross-linked insulating material enables use at low and high temperatures (-55°C to +125°C)

    Application
    · Suitable for medium mechanical stress
    · Suitable for outdoor use
    · For fixed installation and occasional flexing without tensile strain
    · For universal use for wiring machine-internal and cross-plant control circuits
    · Can be used in dry, damp and, especially, harsh and oily environments
    · The electron beam cross-linked polymer compound is highly resistant to oils, fuels, alkalis and acids
    · Flexible use at temperatures down to -35 °C
    · Typical areas of application are heaters, switchgear, connection boxes, lighting, etc