Select from variation
Frontcom Micro RJ45 Module, TIA-568A 1018810000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Frontcom Micro RJ45 Module, TIA-568A
Part Number:1018810000

Standard Unit Price: 15.75 Special price 15.75
Shipping Days: 9 Days

Component housings in a single frame are fitted with different inserts. The basic easy-to-install housing consists of an insert plate with two data connections and one power connection. There is then either a socket for the power supply or a data insert for the network services. The compact housing is impact-resistant and complies with protection class IP 65. Component housings can be optionally equipped with a lock and key.

The spec of 1018810000

  • Colour
    Black
  • Model
    Plug
  • Type of connector
    Other

This page is Frontcom Micro RJ45 Module, TIA-568A, part number 1018810000.
You can find the detail information about specifications and dimensions on part number 1018810000.

Tech Support