Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
142510
Breaking load(kN) | 55.5 | Cable diameter(mm) | 50 - 65 | Product size (length)(mm) | 900 |
---|---|---|---|---|---|
Tensile force(kN) | 27.5 | Weight(g) | 1040.0 |
This page is Cable Draw Sleeves For Underground Cabling Work, part number 142510.
You can find the detail information about specifications and dimensions on part number 142510.