Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
87614
Overall Length(mm) | 26 | Conforming wire size(AWG) | 7 | Insulation material | Polypropylene |
---|---|---|---|---|---|
Colour | Red | Contact material | Cathode copper. tin plated | Country colour code | DIN |
Cross-section x Length | 2 x 10 mm² x 14 mm | Cross section (per pin/core)(mm²) | 10 | Cross section (based on core number)(mm²) | 2 x 10 |
Insulation type | Partially insulated | Manufacturer part # | 87614 | No. of leads | 2 |
Product type | Twin ferrule | Sleeve length(mm) | 14 | Temperature range(°C) | up to +105 |
Type (manufacturer type) | 87614 |
This page is 87614 Klauke Twin ferrule 2 x 10 mm² x 14 mm Partially insulated Red 100 pc, part number 87614.
You can find the detail information about specifications and dimensions on part number 87614.