Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
199399
Dimension vertical(mm) | 8 | Dimension width(mm) | 20 | Compatible with (details) | GSM remote-switching module GX107 PRO |
---|---|---|---|---|---|
Manufacturer part # | 199399 | Product size (length)(mm) | 133 | Product type | Antenna |
Suitable for | GX 106|GX 107|GX 110 | Type (manufacturer type) | RG174 |
This page is GSM Antenna For GSM Remote-switching Module, part number 199399.
You can find the detail information about specifications and dimensions on part number 199399.