Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E70372
Protection | IP 68; IP 69K | Electrical Design | AS-i | Materials | metal parts: stainless steel (1.4404 / 316L); rubber gasket for contact pins: FPM; O-ring: EPDM |
---|---|---|---|---|---|
Electrical Connection | Connector: 1 x M12 | Ambient Temperature(°C) | -30-80 | Max. Current Load Total(A) | 2 |
This page is IDC Connector, part number E70372.
You can find the detail information about specifications and dimensions on part number E70372.
Configure
Basic Attributes
Optional Attributes