Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
20097
Max. Tightening Torque(N▪m) | 23 | Socket Plug Angle(mm) | 9.5 | Capacity Bolt Diameter(φ/mm) | Standard: 5/high power: 5 |
---|---|---|---|---|---|
Number Of Rotations(rpm) | 12000 | Operating Air Pressure(Mpa) | 0.6 | Air Consumption Amount(m³/min) | 0.25 |
Ventilation | Rear | Detailed Model Number | NW-5LP | Overall Length(mm) | 152 |
Weight(g) | 600 | Hose B Diameter Fixing Screw | Rc1/4 | Hose I.D.(mm) | 6.3 |
This page is Impact Wrench NW-5LP, part number 20097.
You can find the detail information about specifications and dimensions on part number 20097.