Manufacturer part number: 4AGEL4
Brand: NACHI(FUJIKOSHI)
Price: 63.85 €
Delivery time: 6 Days
Blade diameter (D): 4 φ
Blade length (ℓ): 20 mm
Shank diameter (d): 8 mm
Overall Length (L): 60 mm
Outer Diameter Tolerance: 0~-0.020
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4AGEL4
Part Number
|
---|
4AGEL4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Outer Diameter Tolerance | |
---|---|---|---|---|---|---|---|---|---|
63.85 € | 1 | 6 Days | 4 | 20 | 8 | 60 | 0~-0.020 |
Loading...
work material | General Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper | Blade shape type | Square | Number of flutes(sheet) | 4 |
---|---|---|---|---|---|
Tool Material Type | Cobalt HSS | Machining Application | Plane / Side / Groove / Inclined Cuts | Coating | AG |
Torsion Angle (θ) | Standard Helix (30˚ to 40˚) |
This page is AG Mill, 4-Flute, Long 4AGEL, part number 4AGEL4.
You can find the detail information about specifications and dimensions on part number 4AGEL4.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
Blade length (ℓ)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Outer Diameter Tolerance
Filter by standard shipping days
Optional Attributes
Part Number |
---|
4AGEL13 |
4AGEL14 |
4AGEL15 |
4AGEL40 |
4AGEL5 |
4AGEL6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Outer Diameter Tolerance |
---|---|---|---|---|---|---|---|---|---|
116.09 € | 1 | 6 Days | 13 | 55 | 16 | 110 | 0~-0.025 | ||
116.09 € | 1 | 6 Days | 14 | 55 | 16 | 110 | 0~-0.025 | ||
128.21 € | 1 | 6 Days | 15 | 65 | 16 | 120 | 0~-0.025 | ||
730.22 € | 1 | 6 Days | 40 | 125 | 32 | 210 | 0~-0.030 | ||
55.31 € | 1 | 6 Days | 5 | 25 | 8 | 65 | 0~-0.020 | ||
55.31 € | 1 | 7 Days | 6 | 25 | 8 | 65 | 0~-0.020 |