Narrow Opening Combination Wrench

Narrow Opening Combination Wrench

Click on this image to zoom in.

Click on this image to zoom in.

  • TCW-600
  • TCW-12
  • TCW-13
  • TCW-14
  • TCW-15
  • TCW-16
  • TCW-17
  • TCW-18
  • TCW-19
  • TCW-8
  • TCW-9
  • Volume Discount
[Features]
· The product is a strong forged product.
· The product is longer in comparison with JIS standard products, but has the same thickness as the wrench part and the offset sections.
· The bending angle at the handle section of the offset handle is 15 degrees.
[Applications]
· Tightening of double nuts in narrow spaces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TCW-10
TCW-12
TCW-14
TCW-17
TCW-600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Width across flat dimension
(mm)
Single Product/Set Classification Set Content
(Point)
Set Content Trusco Code Mass
(g)

18.53 €

1 Available 6 Days 17510Single Item--325-828954

20.65 €

1 Available 6 Days 19612Single Item--325-830172

23.12 €

1 Available 6 Days 22314Single Item--325-810694

28.51 €

1 Available 6 Days 24517Single Item--325-8131143

100.41 €

1 Available 6 Days -8 ~ 17Set Product68、10、12、13、14、17325-8165582 (/set)

Loading...

  1. 1

Basic information

Type Combination Ratchet mechanism N/A Swivel (flex) N/A
Offset Angle(°) 15 Features The product is a strong forged product. The bending angle at the handle section of the offset handle is 15 degrees. The product is longer in comparison with JIS standard products, but has the same thickness as the wrench part and the offset sections.

Tech Support