SCA Side Cutter Arbor (BT40-SCA32-100)

SCA Side Cutter Arbor BT40-SCA32-100

Product Details:

Manufacturer part number: BT40-SCA32-100

Brand: MANYO TOOLS

Price: 286.64

Delivery time: 10 Days


Technical Data:

Spindle types: BT40

Product Type: BT40

φd: 32 mm

D: 46 mm

L1: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BT40-SCA32-100

Part Number
BT40-SCA32-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spindle types Product Type φd
(mm)
D
(mm)
L1
(mm)
H
(mm)
L
(mm)
H1
(mm)
FIG W
(mm)
C
(mm)
C1
(mm)
H2
(mm)
H3
(mm)
θ
(°)

286.64 €

1 10 Days BT40BT403246-301002628-464130-

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Features Compatible with all sorts of work

Tech Support