Micro Collet (for Mega Micro Chuck) (NBC3S-2.1AA)

Micro Collet (for Mega Micro Chuck) NBC3S-2.1AA
  • Promotional pricing

Product Details:

Manufacturer part number: NBC3S-2.1AA

Brand: BIG KAISER

Price: 79.00

Delivery time: 9 Days


Technical Data:

Retainable blade diameter: 2.05 ~2.15 mm

B: 18.8 mm

φA: 6.06 mm

Compatible Main Body Size: 3 mm

Features: Grip diameter between 0.45 and 6.05 can be selected within increments of 0.1 mm for a perfect fit. Small yet with excellent grip strength, precision small machining is realized in this product.


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NBC3S-2.1AA

Part Number
NBC3S-2.1AA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Retainable blade diameter
(mm)
B
(mm)
φA
(mm)
Compatible Main Body Size
(mm)
Features

79.00 €

1 9 Days 2.05 ~2.1518.86.063Grip diameter between 0.45 and 6.05 can be selected within increments of 0.1 mm for a perfect fit. Small yet with excellent grip strength, precision small machining is realized in this product.

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories Runout accuracy (nose) Within 1 μm Runout accuracy (4D edge) Within 3 µm
Class AA

Tech Support