Manufacturer part number: KHR-4102
Brand: KYOWA SEIKO
Price: 124.60 €
Delivery time: 8 Days
Tool Diameter: 1.02 mm
Effective length (ℓ1): 15 mm
Blade length (ℓ): 6 mm
Overall length (L): 60 mm
Handle diameter (d): 3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KHR-4102
Part Number
|
---|
KHR-4102 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tool Diameter (mm) | Effective length (ℓ1) (mm) | Blade length (ℓ) (mm) | Overall length (L) (mm) | Handle diameter (d) (mm) | Blade diameter tolerance | Handle diameter tolerance | |
---|---|---|---|---|---|---|---|---|---|---|---|
124.60 € | 1 | 8 Days | 1.02 | 15 | 6 | 60 | 3 | +0.005~0 | 0~-0.006 |
Loading...
Shank Type | End Mill Shank | work material | General Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin | Coating Y/N | N/A |
---|---|---|---|---|---|
Groove Shape | Spiral | Base Blade Y/N | Available | Torsional Angle | Right Torsion 35° |
Material | Fine-grained alloy (K10) |
This page is Carbide Reamer with End Blade Edge KHR-4, part number KHR-4102.
You can find the detail information about specifications and dimensions on part number KHR-4102.
Configure
Basic Attributes
Type
Tool Diameter(mm)
Effective length (ℓ1)(mm)
Blade length (ℓ)(mm)
Overall length (L)(mm)
Handle diameter (d)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KHR-4100 |
KHR-4101 |
KHR-4103 |
KHR-4104 |
KHR-4105 |
KHR-4106 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tool Diameter (mm) | Effective length (ℓ1) (mm) | Blade length (ℓ) (mm) | Overall length (L) (mm) | Handle diameter (d) (mm) | Blade diameter tolerance | Handle diameter tolerance |
---|---|---|---|---|---|---|---|---|---|---|---|
116.15 € | 1 | 8 Days | 1 | 15 | 6 | 60 | 3 | +0.005~0 | 0~-0.006 | ||
124.60 € | 1 | 8 Days | 1.01 | 15 | 6 | 60 | 3 | +0.005~0 | 0~-0.006 | ||
124.60 € | 1 | 8 Days | 1.03 | 15 | 6 | 60 | 3 | +0.005~0 | 0~-0.006 | ||
124.60 € | 1 | 8 Days | 1.04 | 15 | 6 | 60 | 3 | +0.005~0 | 0~-0.006 | ||
124.60 € | 1 | 8 Days | 1.05 | 15 | 6 | 60 | 3 | +0.005~0 | 0~-0.006 | ||
124.60 € | 1 | 8 Days | 1.06 | 15 | 6 | 60 | 3 | +0.005~0 | 0~-0.006 |