Single Angular Cutter Right Blade SAC - RH (SKH51) (SAC-RH75-8-25.4-60)

Single Angular Cutter Right Blade SAC - RH (SKH51) SAC-RH75-8-25.4-60

Product Details:

Manufacturer part number: SAC-RH75-8-25.4-60

Brand: TAIYO-TOOL

Price: 175.84

Delivery time: 6 Days


Technical Data:

Outer Diameter: 75 mm

Number of flutes: 26 mm

Hole Diameter: 25.4 mm

Blade Width: 8 mm

Angle: 60 °


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SAC-RH75-8-25.4-60

Part Number
SAC-RH75-8-25.4-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Number of flutes
(mm)
Hole Diameter
(mm)
Blade Width
(mm)
Angle
(°)
Side blade height
(mm)
Height of Taper part
(mm)

175.84 €

1 6 Days 752625.4860124.6

Loading...

  1. 1

Basic information

Selfishly Right

This page is Single Angular Cutter Right Blade SAC - RH (SKH51), part number SAC-RH75-8-25.4-60.
You can find the detail information about specifications and dimensions on part number SAC-RH75-8-25.4-60.

Variation of this product

Part Number
SAC-RH100-10-25.4-35
SAC-RH100-10-25.4-40
SAC-RH100-10-25.4-45
SAC-RH100-10-25.4-50
SAC-RH100-10-25.4-55
SAC-RH75-9-25.4-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Number of flutes
(mm)
Hole Diameter
(mm)
Blade Width
(mm)
Angle
(°)
Side blade height
(mm)
Height of Taper part
(mm)

314.91 €

1 6 Days 1002625.410351414.3

314.91 €

1 6 Days 1002625.410401411.9

314.91 €

1 6 Days 1002625.410451410

314.91 €

1 6 Days 1002625.41050148.4

314.91 €

1 6 Days 1002625.41055147

193.92 €

1 6 Days 752225.49301215.6

Tech Support