Universal Bit Socket Set 4 / 6-Pc. (A / B) (Part Numbers)

Universal Bit Socket Set 4 / 6-Pc. (A / B)
  • Volume Discount
[Features]
· Neck swivels 30 degrees.
· Double-nut compatible.
· It comes with a convenient insertion-type pocket.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EUF-8
EUF-600A
EUF-600B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Opposite side dimensions
(mm)
Insertion Angle
(mm)
Overall Length
(mm)
Shaft measurements
(mm)
Outer Diameter
(mm)
Dimensions ℓ1
(mm)
Dimensions ℓ2
(mm)
Nominal Mass
(g)
Package details

43.31 €

1 Available 12 Days 86.351006.35121147-65-

191.92 €

1 Available 12 Days 8 ~ 17------Universal Bit Socket, Set of 6 (A)543EUF-8/EUF-10/EUF-12/EUF-13/EUF-14/EUF-17

196.21 €

1 Available 12 Days 12 ~ 21------Universal Bit Socket, Set of 6 (B)637EUF-12/EUF-13/EUF-14/EUF-17/EUF-19/EUF-21

Loading...

  1. 1

Basic information

Product Type Socket Bit (for Electric Screwdriver)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360