Leveling Block EA949HT-22

Leveling Block EA949HT-22
  • Volume Discount
【Product Specifications】
・Material-Cast iron
・Combination with an anchor bolt etc. allows secure installation and adjustment (except -21).
・The simple installation allows the reduction of installation costs.
・Load (kg)…1,500
・Lift (mm)…5
・Weight (kg)…9.0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949HT-22

Part Number
EA949HT-22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

232.71 €

1 Available 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360