2-Flute Medium TPBDN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TPBDN-R1X3

Part Number
TPBDN-R1X3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

100.67 €

1 6 Days

Loading...

  1. 1

Basic information

Type Taper ball Work material General steel / Stainless Steel / Cast Iron / Aluminum / Copper Blade length (l)(mm) 50
Shank diameter (d)(mm) 8 Number of flutes(sheet) 2 R Size(mm) 1
Torsional Angle Weak torsion (15 to 25°) Tool Material Type Cobalt HSS Overall Length (L)(mm) 94
Coating Non-Coated Blade taper half angle(°) 3 Large End Diameter D1(mm) 7.14
Half Angle of Taper Deviation ±10′

Tech Support