Two-Plane Restraint HSK Shank Mega Double Power Chuck Jet-Through Type (A Type) (HSK-A63-MEGA32DS-105A)

Two-Plane Restraint HSK Shank Mega Double Power Chuck Jet-Through Type (A Type) HSK-A63-MEGA32DS-105A

Product Details:

Manufacturer part number: HSK-A63-MEGA32DS-105A

Brand: BIG KAISER

Price: 448.00

Delivery time: 5 Days


Technical Data:

φd: 32 mm

φD1: - mm

L: 107.5 mm

L1: 35 mm

φd: 70 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HSK-A63-MEGA32DS-105A

Part Number
HSK-A63-MEGA32DS-105A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
φd
(mm)
φD1
(mm)
L
(mm)
L1
(mm)
φd
(mm)
Mass
(g)
H
(mm)
Minimum grasp length E
(mm)
Compatible Mega Wrench Outline drawing number

448.00 €

1 5 Days 32-107.535702,2008266MGR70L1

Loading...

  1. 1

Basic information

Product Category Main Body Spindle types HSK-A HSK type 63
Maximum Allowable Rotational Speed(min-1) 28000 Coolant System Center Through (Blade Through)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360