Service Board Carry

Service Board Carry

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Mobile casters are included for practical use of the Service Board. This is a functional carry exclusively for a service board that includes a perforated board onto which a dedicated rack for tools and dedicated hooks (see Service Board with Optional Shutter C60B) can be attached as desired.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSC2000

Part Number
CSC2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

736.96 €

1 Available 10 Days

Loading...

  1. 1

Basic information

Toolbox Type Tool holder, bag Tool set type Stationary / Hanging Type Mass(g) 24,000
Cardboard dimensions(W×D×Hmm) 1,140 × 240 × 560 Accessory Post: 2, handle attached: 2, base: 1, casters attached: 4, perforated board: 1, reinforced plate: 1, shelf plate: 1, base mounting bolt (M8 × 35): 4, board mounting bolt (M8 × 15): 8, washer (M8): 12, instruction manual: 1 Shelf Load Capacity 49 N (5 kgf)

This page is Service Board Carry, part number CSC2000.
You can find the detail information about specifications and dimensions on part number CSC2000.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360