GC Aluminum Corner Clamp

GC Aluminum Corner Clamp

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· For cutting at a 45° angle and adhering at a right angle; Useful for clamping nails.
· Can be used for materials with a max. width of 70 mm.
· If used in 2 or 4 places, a smooth, accurate right angle is achieved.
[Applications]
· For making frames, panels and cases for displaying dolls.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GTCV-75

Part Number
GTCV-75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.75 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Length(mm) 206 Height(mm) 24 Width(mm) 97
Package size length(mm) 300 Package size width(mm) 150 Package size height(mm) 30
Material width Up to a max. 70 mm JAN code 4904781169450 Product weight(g) 188
Package weight(g) 236 Material Main body: aluminum alloy Specifications Lightweight aluminum alloy type

This page is GC Aluminum Corner Clamp, part number GTCV-75.
You can find the detail information about specifications and dimensions on part number GTCV-75.

Tech Support