VP-DC-MT, Powder metal straight flute cutting tap for through and blind holes, Metric

VP-DC-MT, Powder metal straight flute cutting tap for through and blind holes, Metric

Click on this image to zoom in.

Click on this image to zoom in.

For cast iron and aluminum cast - Synchro taps at cutting speeds > 30 m/min

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M-2X0.4-VP-DC-MT-DIN-371
M-2.5X0.45-VP-DC-MT-DIN-371
M-3X0.5-VP-DC-MT-DIN-371
M-3.5X0.6-VP-DC-MT-DIN-371
M-4X0.7-VP-DC-MT-DIN-371
M-5X0.8-VP-DC-MT-DIN-371
M-6X1-VP-DC-MT-DIN-371
M-7X1-VP-DC-MT-DIN-371
M-8X1.25-VP-DC-MT-DIN-371
M-10X1.5-VP-DC-MT-DIN-371
M-11X1.5-VP-DC-MT-DIN-376
M-12X1.75-VP-DC-MT-DIN-376
M-14X2-VP-DC-MT-DIN-376
M-16X2-VP-DC-MT-DIN-376
M-18X2.5-VP-DC-MT-DIN-376
M-20X2.5-VP-DC-MT-DIN-376
M-22X2.5-VP-DC-MT-DIN-376
M-24X3-VP-DC-MT-DIN-376
M-30X3.5-VP-DC-MT-DIN-376
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.30 €

1 2 Days

28.80 €

1 2 Days

26.10 €

1 2 Days

38.90 €

1 2 Days

26.70 €

1 2 Days

27.10 €

1 2 Days

27.20 €

1 2 Days

36.70 €

1 2 Days

31.50 €

1 2 Days

36.50 €

1 2 Days

74.70 €

1 2 Days

55.10 €

1 2 Days

59.00 €

1 2 Days

70.10 €

1 2 Days

91.10 €

1 2 Days

104.20 €

1 2 Days

121.30 €

1 2 Days

149.10 €

1 2 Days

272.70 €

1 2 Days

Loading...

  1. 1

Tech Support