Vernier Caliper, Standard Jaws Nib Style (Part Numbers)

Vernier Caliper, Standard Jaws Nib Style
These Vernier Calipers with nib style and standard jaws let you take easy, metric measurements.
They offer you the following benefits:
- You can read inside and outside measurements directly from the upper and lower vernier scales.
- Main scale and vernier scale satin chrome finish gives you high readability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
533-404
533-405
533-406
533-504
533-505
533-506
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Graduation
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Mass
(g)

764.00 €

1 60 Days 0-500 mm, Metric0.05±0.10±0.101200

1,034.00 €

1 60 Days 0-750 mm, Metric0.05±0.12±0.121500

1,250.00 €

1 5 Days 0-1,000 mm, Metric0.05±0.15±0.153300

784.00 €

1 5 Days 0-500 mm, Fine Adjust., Metric0.02±0.05±0.051250

1,081.00 €

1 5 Days 0-750 mm, Fine Adjust., Metric0.02±0.06±0.061550

1,301.00 €

1 60 Days 0-1,000 mm, Fine Adjust. , Metric0.02±0.07±0.073450

Loading...

  1. 1

Basic information

Type Standard caliper Display Method Dial Inside Measuring from(mm) 20.1

Tech Support